LF1L-2 125-210 1/2
Part of the LF1L Series
Ordering Code: 0121319
UPC: 098268582765
Lead Free: YES
1/2 IN Lead Free Self Closing Temperature and Pressure Relief Valve, 125 psi, 210 degree F, Test Lever, Short Thermostat
This 1/2 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper silicon alloy body construction, NPT male inlet and NPT female outlet connections, a 2 inch thermostat with special thermo-bonded coating and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 125 psi (8.6 bar).
Features
- Unique thermostat with special thermo-bonded
- Lead free copper silicon alloy body construction
- Protects against excessive temperature and pressure during emergency conditions
- Stainless steel spring
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
EAN | 098268582765 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 210 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0121319 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 125 |
Protection Type | Temperature And Pressure |
Series | LF1L |
Shank Length | 7/8 IN |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 15,000 BTU per hour |