LF1XL
Lead Free Self-Closing Temperature and Pressure Relief Valve with Extended Thermostat
Features
- Lead free copper silicon alloy body construction
- Unique thermostat with special thermo-bonded coating
- Stainless steel spring
- Protects against excessive temperature and pressure during emergency conditions
Series LF1XL Lead Free Temperature and Pressure Relief Valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 15,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features lead free copper silicon alloy body construction, 1/2 inch NPT male inlet and NPT female outlet connections, a unique extended thermostat with special thermo-bonded coating and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief has a range of 75 (5.2 bar) to 100 psi (6.9 bar).
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF1XL
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.