LF340 125-210 1 1/2
Discontinued - Replaced By: LF340-3 125/210 FS 1 1/2
Part of the LF340 Series
Ordering Code: 0121601
UPC: 098268587470
Lead Free: YES
1 1/2 IN Lead Free Automatic Reseating T and P Relief Valve, 125 psi, 210 degree F, Test Lever, 3 IN SS Thermostat
This 1 1/2 inch lead free automatic reseating temperature and pressure relief valve with a 3 inch thermostat is installed directly in tank tappings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features a lead free bronze body with NPT male inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees and the pressure relief is 125 psi.
Features
- Lead free bronze body construction
- Tamper resistant bonnet screws
- Unique thermostat with a special thermo-bonded coating
- Non-mechanical seat to disc alignment
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268587470 |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121601 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 125 |
| Protection Type | Temperature And Pressure |
| Series | LF340 |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Stainless Steel |