LF40XL-8 100-210 3/4
Part of the LF40L Series
Ordering Code: 0121420
UPC: 098268584509
Lead Free: Yes
3/4 IN Lead Free Automatic Reseating Temp and Pressure Relief Valve, 100 psi, 210 degree F, Test Lever, 8 IN Extension Thermostat
This 3/4 inch lead free automatic reseating temperature and pressure relief valve with an 8 inch thermostat is installed directly in tank tapings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features lead free construction with NPT male inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees (99 degrees C) and the pressure relief is 100 psi.
Features
- Lead free construction
- Tamper resistant bonnet screws
- 8 Inch thermostat length
- Non-mechanical seat to disc alignment
| Specifications | |
|---|---|
| Body Material | Lead Free Brass |
| Brand | Watts |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | Yes |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121420 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 100 |
| Protection Type | Temperature And Pressure |
| Series | LF40L |
| Temperature Relief-Fahrenheit | 210 |
| UPC | 098268584509 |