LFLL40XL 75-210 3/4
Discontinued - Replaced By: LFLL40XL-4 75/210 FS 3/4
Part of the LFLL40XL Series
Ordering Code: 0121432
UPC: 098268584714
Lead Free: YES
3/4 In Lead Free Automatic Reseating Temp/Pressure Relief Valve, 75 psi, 210 F, Test Lever, 1 21/32 In Extended Shank, 3 1/2 In Thermostat
This 3/4 inch lead free automatic reseating temperature and pressure relief valve with a 1-21/32 inch extended shank and 3 1/2 inch thermostat is installed directly in tank tappings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features lead free cast copper silicon alloy construction with NPT male inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is 75 psi.
Features
- Lead free cast copper silicon alloy construction
- 1-21/32 inch extended shank
- 3 1/2 inch thermostat length
- Non-mechanical seat to disc alignment
- Tamper resistant bonnet screws
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Brand | Watts |
EAN | 098268584714 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | YES |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0121432 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 75 |
Protection Type | Temperature And Pressure |
Series | LFLL40XL |
Shank Length | 1 21/32 IN |
Temperature Relief-Fahrenheit | 210 |
Thermostat Probe Length | 3 1/2 IN |
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Installation Instructions - Tag For 100XL, 10L,140,1L,1XL, 340, 342, 40L, LF100XL, LF10L, LF140, LF1L, LF340, LF40L, LFLL40XL, LFN240, LFSL100XL, LL40XL, N240, SL100XL
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - LFLL40XL
- Specification Sheet - LFLL40XL (French)
- Specification Sheet - LFLL40XL (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)