LFLL40XL-M15 150-210 1
Discontinued - Replaced By: LFLL40XL-3 150/210 FS 1
Part of the LFLL40XL Series
Ordering Code: 0121431
UPC: 098268584677
Lead Free: YES
1 In Lead Free Automatic Reseating Temp/Pressure Relief Valve, 150 psi, 210 degree F, Test Lever, 1 25/32 In Extended Shank, 3 In Thermostat
This 1 inch lead free automatic reseating temperature and pressure relief valve with a 1-25/32 inch extended shank and 3 inch thermostat is installed directly in tank tapings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features lead free construction with NPT male inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees (99 degrees C) and the pressure relief is 150 psi.
Features
- Lead free cast copper silicon alloy construction
- 1-25/32 inch extended shank
- 3 inch thermostat length
- Non-mechanical seat to disc alignment
- Tamper resistant bonnet screws
| Specifications | |
|---|---|
| Body Material | Lead Free Copper Silicon Alloy |
| Brand | Watts |
| Buy American Act Compliant | YES |
| EAN | 098268584677 |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121431 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 150 |
| Protection Type | Temperature And Pressure |
| Series | LFLL40XL |
| Shank Length | 1 25/32 IN |
| Temperature Relief-Fahrenheit | 210 |