LFN241X 100-210 1 1/4
Discontinued - Replaced By: LFN241X-5 100/210 FS 1 1/4
Part of the LFN240 Series
Ordering Code: 0121590
UPC: 098268587234
Lead Free: YES
1 1/4 In Lead Free Automatic Reseating Temperature And Pressure Relief Valve, 100 psi, 210 degree F, 5 In Thermostat
This 1 1/4 inch lead free automatic reseating temperature and pressure relief valve with a 5 inch thermostat is installed directly in tank tappings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features a lead free brass body with NPT male inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees and the pressure relief is 100 psi.
Features
- Lead free brass body construction
- Tamper resistant bonnet screws
- Automatic reseating
- Non-mechanical seat to disc alignment
| Specifications | |
|---|---|
| Body Material | Lead Free Brass |
| Brand | Watts |
| Inlet Connection Size | 1 1/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 1 1/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | FPT |
| Part Number | 0121590 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 100 |
| Protection Type | Temperature And Pressure |
| Series | LFN240 |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Stainless Steel |
| UPC | 098268587234 |