LFSL100XL-150/210 3/4
Part of the LFSL100XL Series
Ordering Code: 0068720
UPC: 098268499445
Lead Free: YES
3/4 IN Lead Free Self Closing Temp and Pressure Relief Valve, 150 psi, 210 degree F, Extended Shank Up to 1 3/4 IN Insulation
This 3/4 inch lead free temperature and pressure relief valve is designed to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. This two-in-one relief valve provides a proven and cost effective means to protect against excessive temperature and pressure emergency conditions. It features a lead free copper alloy body with extended shank to accommodated up to 1 3/4 IN of insulation, NPT male inlet and NPT female outlet connections, a unique thermostat with special thermo-bonded coating, and test lever. The temperature relief is 210 degrees F (99 degrees C) and the pressure relief is set at 150 psi (10.3 bar).
Features
- Lead free copper alloy body construction
- Extended shank for thick tank insulation up to 1 3/4 inches
- 3/4 IN male NPT inlet with pre-applied thread sealant
- ASME rated and CSA listed
- Pressure relief range is 75 to 150 psi
- ASME rated, CSA Listed
- Extension thermostat with thermo-bonded coating
- Used to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr
- ANSI Z21.22 certified
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Male Threaded |
| Inlet Thread Type | NPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0068720 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 150 |
| Protection Type | Temperature And Pressure |
| Series | LFSL100XL |
| Shank Length | 1 1/4 IN |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Probe Length | 3 1/2 IN |
| UPC | 098268499445 |