N240X-100/210 1
Discontinued - Replaced By: N240X-6 100/210 FS 1
Part of the N240 Series
Ordering Code: 0315110
UPC: 098268016321
1 In Bronze Automatic Reseating Temperature And Pressure Relief Valve, 100 psi, 210 degree F, Ss Thermostat
This 1 inch bronze automatic reseating temperature and pressure relief valve with a 6 inch thermostat is installed directly in tank tapings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features a bronze body with NPT female inlet and NPT female outlet connections, thermo-bonded coated thermostat, automatic reseating feature, tamper resistant bonnet screws, and test lever. The temperature relief is 210 degrees and the pressure relief is 100 psi.
Features
- Stainless steel spring
- Tamper resistant bonnet screws
- 6 Inch thermostat length
- Non-mechanical seat to disc alignment
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| EAN | 098268016321 |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0315110 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 100 |
| Protection Type | Temperature And Pressure |
| Series | N240 |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Stainless Steel |