N240X9 150-210 1
Part of the N240 Series
Ordering Code: 0315180
UPC: 098268016383
1 In Bronze Automatic Reseating Temperature And Pressure Relief Valve, 150 psi, 210 degree F, 9 In Ss Thermostat
This 1 inch bronze automatic reseating temperature and pressure relief valve has a 9 inch thermostat and is installed directly in tank tapings. It is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. This valve features a bronze body with NPT female inlet and NPT female outlet connections, thermo-bonded coated thermostat, automatic reseating feature, tamper resistant bonnet screws, and a test lever. The temperature relief is 210 degrees and the pressure relief is 150 psi.
Features
- Stainless steel spring
- Tamper resistant bonnet screws
- Automatic reseating
- Non-mechanical seat to disc alignment
Specifications | |
---|---|
Body Material | Bronze |
Brand | Watts |
Buy American Act Compliant | YES |
EAN | 098268016383 |
Inlet Connection Size | 1 IN |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0315180 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 150 |
Protection Type | Temperature And Pressure |
Series | N240 |
Temperature Relief-Fahrenheit | 210 |
Thermostat Material | Stainless Steel |
Literature
-
- Flyer - Flood Detection for Relief Valves
- Installation Instructions - BMS Flood Sensor Retrofit Connection Kit for Relief Valve Discharge Line
- Installation Instructions - Tag For 100XL, 10L,140,1L,1XL, 340, 342, 40L, LF100XL, LF10L, LF140, LF1L, LF340, LF40L, LFLL40XL, LFN240, LFSL100XL, LL40XL, N240, SL100XL
- Specification Sheet - 40, 140, 240, 340
- Specification Sheet - 40, 140, 240, 340 (French)
- Specification Sheet - 40, 140, 240, 340 (Spanish)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (French)
- Specification Sheet - Flood Sensor for Relief Valve Discharge Line (Spanish)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (French)
- Specification Sheet - Relief Valve Flood Sensor Retrofit Connection Kit (Spanish)