N240X9 75-210 1
Discontinued - Replaced By: N240X-9 075/210 FS 1
Part of the N240 Series
Ordering Code: 0315151
UPC: 098268016352
Lead Free: NO
1 IN Bronze Automatic Reseating Temperature and Pressure Relief Valve, 75 psi, 210 degree F, 9 IN SS Thermostat
This 1 inch bronze automatic reseating temperature and pressure relief valve with a 9 inch thermostat is installed directly in tank tappings and is used in commercial applications to provide automatic temperature and pressure protection for hot water supply tanks and hot water heaters. It features a bronze body with NPT female inlet and NPT female outlet connections, thermo-bonded coated thermostat, tamper resistant bonnet screws, automatic reseating feature, and test lever. The temperature relief is 210 degrees and the pressure relief is 75 psi.
Features
- Stainless steel spring
- Tamper resistant bonnet screws
- Automatic reseating
- Non-mechanical seat to disc alignment
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| EAN | 098268016352 |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Female Threaded |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 210 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Thread Type | NPT |
| Part Number | 0315151 |
| Pressure Range | 75 to 150 PSI |
| Pressure Relief Setting-PSI | 75 |
| Protection Type | Temperature And Pressure |
| Series | N240 |
| Temperature Relief-Fahrenheit | 210 |
| Thermostat Material | Stainless Steel |