LFN36M1 3/4
Part of the LFN36 Series
Ordering Code: 0556031
UPC: 098268450415
Lead Free: YES
3/4 IN Lead Free Brass Vacuum Relief Valve, Male NPT, Protective Cap
This 3/4 inch lead free vacuum relief valve is suitable for low pressure steam and water service, and is ideal for use in domestic water heaters and supply tanks. This valve automatically allows air to enter into the piping system to prevent vacuum conditions that could siphon water from the system and damage water equipment. It consists of a lead free brass body construction with NPT male inlet connection, and a protective cap. Maximum working pressure is 200 psi.
- Lead free construction
- Low profile
- Maximum temperature 250 degrees
- Maximum steam pressure 15 psi
Specifications | |
---|---|
Body Material | Lead Free Brass |
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 15 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Pressure Steam Discharge Capacity | Does Not Apply to Product |
Protection Type | Pressure |
Shank Length | Does Not Apply To Product |
Thermostat Probe Length | Does Not Apply To Product |