N360-Z1
Part of the N360 Series
Ordering Code: 0138469
UPC: 098268349368
Lead Free: NO
3/4 In Vacuum Relief Valve, Male NPT Connection
This 3/4 inch vacuum relief valve is suitable for low pressure steam and water service. It can be mounted in-line in a horizontal or vertical position and is ideal for use in domestic water heaters and supply tanks. This valve automatically allows air to enter into the piping system to prevent vacuum conditions that could siphon water from the system and damage water equipment. It consists of a brass body, 3/4 inch male NPT connection, and a protective cap. The maximum steam working pressure is 15 psi (103 kPa).
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 250 |
Maximum Working Pressure-PSI | 200 |
Outlet Connection Size | 3/4 IN |
Protection Type | Pressure |