LFAK NYC BOLTS 10
Part of the NYC Kits Series
Ordering Code: 88007519
UPC: 643925561920
Lead Free: YES
Bolt Kit for NYC Tags, Four Stainless Steel Bolts for 10 IN Flanges, Through Drilled Axially, Stainless Steel Nuts Included
This bolt kit for NYC tags features four stainless steel bolts for 10 IN flanges. The bolts are through drilled axially and include stainless steel nuts.
Features
- Axial hole for NYC tags
- Stainless steel
- Set of four bolts
- Nuts included
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF709, LF909, 709DCDA, 909RPDA |
| Compatible Size Used On | 10 IN |
| Kit Contents | 4 Through-Drilled Stainless Steel Bolts, Nuts |
| Kit Type | Hardware |
| Lead Free | YES |
| Product Group | KITS |