LFAK NYC BOLTS 6
Part of the NYC Kits Series
Ordering Code: 88007517
UPC: 643925561906
Lead Free: YES
Bolt Kit for NYC Tags, Four Stainless Steel Bolts for 6 IN Flanges, Through Drilled Axially, Stainless Steel Nuts Included
This bolt kit for NYC tags features four stainless steel bolts for 6 IN flanges. The bolts are through drilled axially and include stainless steel nuts.
Features
- Axial hole for NYC tags
- Stainless Steel
- Set of four bolts
- Nuts included
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF709, LF909, 709DCDA, 909RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | 4 Through-Drilled Stainless Steel Bolts, Nuts |
| Kit Type | Hardware |
| Lead Free | YES |
| Product Group | KITS |