LFAK NYC DISCHARGE

Part of the NYC Kits Series

Ordering Code: 88007520

UPC: 643925561937

Lead Free: YES

Discharge Control Plate for 4-10 IN LF909

  • Controls LF909 relief valve discharge
  • Fits valves 4-10 IN
  • Stainless steel construction
  • Hardware included
Specifications
Buy American Act Compliant NO
Compatible Series or Model LF909
Compatible Size Used On 4 IN to 10 IN
Kit Contents 1 Discharge Control Plate with Installation Hardware
Kit Type Relief Valve Conversion Kit
Lead Free YES
Product Group KITS