RK 007-C 3/4-1
Discontinued
Part of the RK-007 Series
Ordering Code: 0887036
UPC: 098268374155
Lead Free: NO
3/4 to1 Backflow Cover Repair Kit, Series 007
This 3/4-1 IN cover replacement kit, for series 007, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 007 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |