RK 007-CK1 3/4-1
Part of the RK-007 Series
Ordering Code: 0887023
UPC: 098268374100
Lead Free: Yes
3/4 and 1 IN Double Check Valve First Check Repair Kit
This 3/4 and 1 IN 007 first check repair kit provides all the parts necessary to replace the major internal components of the applicable double check valve assembly. The check kit consists of a seat, seat O-ring, disc assembly, spring, check cage, and cover O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | 007 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
| Kit Type | First Check Kit |
| Lead Free | Yes |