RK 007-CK2-SS 3/4-1
Part of the RK-007 Series
Ordering Code: 0887030
UPC: 098268374148
Lead Free: Yes
3/4 to 1 Backflow Repair Kit, Second Check, Series 007
This 3/4-1 IN second check replacement kit, for series 007, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring, disc assembly, and spring, check cage and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 007 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |