RK 007-RT 1/2
Part of the RK-007 Series
Ordering Code: 0887194
UPC: 098268374087
Lead Free: Yes
Complete Rubber Parts Kit for 1/2 IN Double Check Valve Assembly, 007
This complete rubber parts kit provides all the parts necessary to repair or replace the rubber parts on a 1/2 inch double check valve assembly backflow preventer model 007. This kit consists of a cover O-ring, 2 disc assemblies, and 2 seat O-rings.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Serviceable in the field
| Specifications | |
|---|---|
| Compatible Series or Model | 007 |
| Compatible Size Used On | 1/2 IN |
| Kit Contents | Cover O-ring, 2 Disc Assemblies, 2 Seat O-rings |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |