RK 007-T
Part of the RK-007 Series
Ordering Code: 0887027
UPC: 098268537918
Lead Free: Yes
3/4 to 1 IN Total Repair Kit for Backflow Preventer
This 3/4 to 1 IN total repair kit provides all the parts necessary to replace the major internal components of the applicable double check valve assembly. This kit consists of a cover o-ring and two seats, seat o-rings, disc assemblies, springs and check cages for both first and second checks.
Features
- Installation instructions provided
- Includes all necessary rubber components
- Fits sizes 3/4 to 1 IN
- No special tools required
| Specifications | |
|---|---|
| Compatible Series or Model | 007 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | First Check Repair Kit, Second Check Repair Kit, Retainer |
| Kit Type | Total Repair Kit |
| Lead Free | Yes |