RK 007-UNI-RT 1
Part of the RK-007 Series
Ordering Code: 0887801
UPC: 098268242638
Lead Free: NO
1 Backflow Universal Rubber Repair Kit, Series 007
This 1 IN universal rubber repair kit, for series 007, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Universal rubber repair kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 007 |
| Compatible Size Used On | 1 IN |
| Kit Contents | RK 007M2 RT, RK 007M1 RT |
| Kit Type | Universal Rubber Repair Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |