RK 007M1-CK2-SS
Discontinued
Part of the RK-007 Series
Ordering Code: 0887190
UPC: 098268507171
Lead Free: YES
1 1/2-2 Backflow Repair Kit, Second Check, 007M1
This 1 1/2 to 2 inch second check replacement kit is for series 007M1, which is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring, disc assembly and spring, check cage and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check kit
Specifications | |
---|---|
Compatible Series or Model | 007M1 |
Compatible Size Used On | 1 1/2 IN to 2 IN |
Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Check Cage, Cover O-ring |
Kit Type | Second Check Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |