RK 007M1-RT 1 1/2-2
Part of the RK-007 Series
Ordering Code: 0887188
UPC: 098268374315
Lead Free: Yes
1 1/2 to 2 IN Double Check Valve Assembly Total Rubber Parts Kit
This 1 1/2-2 IN complete rubber parts replacement kit, for series 007M1-RT, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF007M1, 007M1 |
| Compatible Size Used On | 1 1/2 IN to 2 IN |
| Kit Contents | Cover O-ring, 2 Disc Assemblies, 2 Seat O-rings |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |