RK 007M2-C
Part of the RK-007 Series
Ordering Code: 0887722
UPC: 098268421774
Lead Free: Yes
1 1/4 to1 1/2 Backflow Cover Repair Kit, 007M2
This 1 1/4-1 1/2 IN cover replacement kit, for series 007M2, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 007M2 |
| Compatible Size Used On | 1 1/4 IN to 1 1/2 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | Yes |