RK 007M2-RT 3/4
Part of the RK-007 Series
Ordering Code: 0887043
UPC: 098268374216
Lead Free: Yes
3/4 Backflow Complete Rubber Repair Kit, 007M2
This 3/4 IN complete rubber parts replacement kit, for series 007M2, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF007M2, 007M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | Cover O-ring, 2 Disc Assemblies, 2 Seat O-rings |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |