RK 007M2-T 1 1/4-1 1/2
Part of the RK-007 Series
Ordering Code: 0887723
UPC: 098268537925
Lead Free: YES
1 1/4 Through 1 1/2 IN Double Check Valve Total Repair Kit
This 1 1/4 through 1 1/2 IN 007M2 total repair kit provides all the parts necessary to replace the major internal components of the applicable double check valve assembly. This kit consists of a cover O-ring and two seats, seat O-rings, disc assemblies, springs, and check cages for both first and second checks. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
Specifications | |
---|---|
Compatible Series or Model | 007M2 |
Compatible Size Used On | 1 1/4 IN to 1 1/2 IN |
Kit Contents | First Check Repair Kit, Second Check Repair Kit, Retainer |
Kit Type | Total Repair Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |