RK 007M2-T 3/4
Part of the RK-007 Series
Ordering Code: 0887724
UPC: 098268545074
Lead Free: Yes
3/4 IN Double Check Valve Total Repair Kit, for 007M2
This 3/4 IN 007M2 total repair kit provides all the parts necessary to replace the major internal components of the applicable double check valve assembly. This kit consists of a cover O-ring and two seats, seat O-rings, disc assemblies, springs, and check cages for both first and second checks. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | 007M2 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | First Check Repair Kit, Second Check Repair Kit, Retainer, Cover O-ring |
| Kit Type | Total Repair Kit |
| Lead Free | Yes |