RK 007-CK2
Discontinued - Replaced By: LFRK 007-CK2 2 1/2-3
Part of the RK-007DCDA Series
Ordering Code: 0887286
UPC: 098268374339
Backflow Preventer Second Check Kit
This second check replacement kit, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring, disc assembly, and spring, check cage and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 007 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Seat, Seat O-ring, Disc Assembly, Spring, Spring Retainer, Check Cage, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |