RK 007DCDA-RT 2
Part of the RK-007DCDA Series
Ordering Code: 0887982
UPC: 098268698626
Lead Free: Yes
2 Backflow Rubber Repair Kit, Series 007DCDA
This 2 IN complete rubber parts replacement kit, for series 007DCDA, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a cover O-ring, 2 disc assemblies and 2 seat O-rings. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Complete rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 007DCDA |
| Compatible Size Used On | 2 IN |
| Kit Contents | 2 Seat Discs, 2 Seat O-rings, Cover O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | Yes |