RK 007DCDA-S2 2
Part of the RK-007DCDA Series
Ordering Code: 0887985
UPC: 098268698657
Lead Free: YES
Backflow Preventer Seat Kit
This seat replacement kit, is used to prevent the backflow of contaminated water into the potable water supply. It consists of a seat, seat O-ring and cover O-ring. It is ideal at referenced cross-connections identified as non-health hazard applications. Check with local inspection authorities for installation requirements.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Seat kit
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 007DCDA |
Compatible Size Used On | 2 IN |
Kit Contents | Seat, Seat O-ring, Cover O-ring |
Kit Type | Seat Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |