RK 008-B 3/4-1
Part of the RK-008 Series
Ordering Code: 0887973
UPC: 098268635133
Lead Free: Yes
3/4 to1 Backflow Bonnet Repair Kit, 008
This 3/4-1 IN backflow preventer bonnet repair kit, series 008, is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage on indoor point-of-use applications. It consists of a bonnet, bonnet O-ring and vent spring. It is ideal for indoor use on machines or equipment in general plumbing applications.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Bonnet kit
| Specifications | |
|---|---|
| Compatible Series or Model | LF008, 008, LF008PC, 008PC |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Bonnet, Bonnet O-ring, Vent Spring |
| Kit Type | Bonnet Kit |
| Lead Free | Yes |