RK 008-T 3/4-1
Part of the RK-008 Series
Ordering Code: 0887974
UPC: 098268635140
Lead Free: Yes
3/4 to 1 Backflow Check Repair Kit, Series 008
This 3/4-1 IN backflow preventer check repair kit, series 008, is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage on indoor point-of-use applications. It consists of a check assembly, O-ring, spring, vent O-ring and a bleed screw O-ring and retainer. It is ideal for indoor use on machines or equipment in general plumbing applications.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | LF008, 008, LF008PC, 008PC |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Check Assembly, O-ring, Spring, Vent O-ring, Bleed Screw O-ring, Retainer |
| Kit Type | Check Kit |
| Lead Free | Yes |