RK 009-C
Part of the RK-009 Series
Ordering Code: 0887282
UPC: 098268384796
Lead Free: No
2 1/2 to 3 IN Backflow Cover Repair Kit, Series 009
This 2 1/2 to 3 inch cover replacement kit is used for repairing the cover to a relief valve, which is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. The kit consists of a cover and cover O-ring, and flow tube O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Cover, Cover O-ring, Flow Tube O-ring |
| Kit Type | Cover Kit |
| Lead Free | No |