RK 009-C 3/4-1
Part of the RK-009 Series
Ordering Code: 0887013
UPC: 098268383973
Lead Free: No
3/4 to 1 IN Backflow Cover Repair Kit, Series 009
This 3/4-1 IN cover replacement kit for series 009 is used for repairing the cover to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It consists of a cover and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Cover kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Cover Kit |
| Lead Free | No |