RK 009-CK1 1 1/4-2
Part of the RK-009 Series
Ordering Code: 0887006
UPC: 098268384000
Lead Free: No
1 1/4 to 2 Reduced Pressure Zone First Check Repair Kit, Series 009
This 1 1/4 through 2 IN 009 first check repair kit provides all the parts necessary to repair major internal components of this reduced pressure zone assembly. This kit consists of a first check assembly, cover O-ring and sensing passage O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | First Check Assembly, Cover O-ring, Sensing Passage O-ring |
| Kit Type | First Check Kit |
| Lead Free | No |