RK 009-CK2-SS 3/4-1
Part of the RK-009 Series
Ordering Code: 0887011
UPC: 098268383935
Lead Free: Yes
3/4 to 1 IN Reduced Pressure Zone Assembly Backflow Repair Kit, Second Check Kit, SS, For 009
This second check replacement kit is used for checking for tightness against the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a check assembly and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Check Assembly, Cover O-ring |
| Kit Type | Second Check Kit |
| Lead Free | Yes |