RK 009-LUBE
Part of the RK-009 Series
Ordering Code: 0886020
UPC: 098268293531
Lead Free: Yes
Lube Replacement Kit for Series 909
This lube replacement kit is used when repairing the 909 series, which prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. The use of this lubricant aids in preventing the rubber parts from deterioration. The use of other lubricant types may cause swelling or accelerated deterioration of the rubber parts. It comes with 6 individual packets.
Features
- Aids in preventing rubber parts from deterioration
- 6 Individual packets
- Use on series 909
- Factory replacement
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Lubricant |
| Kit Type | Replacement Part |
| Lead Free | Yes |