RK 009-RC1
Part of the RK-009 Series
Ordering Code: 0887281
UPC: 098268384819
Lead Free: Yes
2 1/2 to 3 IN Backflow Repair Kit, First Check Rubber Parts Kit, 009
This reduced pressure zone first check rubber parts kit for the 2 1/2 to 3 inch 009 Series consists of disc, seat o-ring, cover o-ring and flow tube o-ring.
Features
- 2 1/2 to 3 IN 009 reduced pressure zone first check rubber parts kit
- Disc and seat O-Ring
- Cover O-Ring
- Flow tube O-ring
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 009 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Disc, Seat O-ring, Cover O-ring, Flow Tube O-ring |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |