RK 009-RC1 3/4-1
Part of the RK-009 Series
Ordering Code: 0887017
UPC: 098268383942
Lead Free: Yes
3/4 to 1 IN Backflow Repair Kit, First Check Rubber Parts Kit, 009
This first check rubber parts replacement kit is used for repairing the parts to the 3/4 to 1 inch relief valve which is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a disc, cover O-ring and seat O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |