RK 009-RC2 1 1/4-2
Part of the RK-009 Series
Ordering Code: 0887183
UPC: 098268384055
Lead Free: No
1 1/4 to 2 IN Backflow Repair Kit, Second Check Rubber Parts Kit, 009
This 1 1/4 to 2 inch second check rubber parts replacement kit is for series 009, which is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a second check assembly O-ring, disc holder assembly, cover O-ring, and sensing passage O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Second Check Assembly O-ring, Disc Holder Assembly, Cover O-ring, Sensing Passage O-ring |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | No |