RK 009-RC3
Part of the RK-009 Series
Ordering Code: 0887293
UPC: 098268384116
Lead Free: Yes
1/4 to 1/2 Backflow Check Rubber Repair Kit, Series 009
This 1/4-1/2 IN check rubber parts replacement kit for series 009 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a disc, cover O-ring and seat O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Check rubber parts kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1/4 IN to 1/2 IN |
| Kit Contents | Disc, Cover O-ring, Seat O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |