RK 009-RT 1 1/4-2
Part of the RK-009 Series
Ordering Code: 0887185
UPC: 098268384178
Lead Free: No
1 1/4 to 2 IN Reduced Pressure Zone Assembly Total Rubber Parts Kit
This reduced pressure zone complete rubber parts kit for the 1 1/4 to 2 inch 009 Series consists of two check assembly o-rings, two disc assemblies, cover o-ring, relief valve diaphragm, relief valve seat o-ring, one sensing passage o-ring, one diaphragm plate o-ring, one relief valve lower stem o-ring, one relief valve upper stem o-ring, one relief valve disc assembly and one bleed screw o-ring.
Features
- 1 1/4 to 2 IN 009 reduced pressure zone complete rubber parts kit
- All check valve and relief valve O-Rings
- Two disc assemblies, one relief valve disc assembly
- Diaphragm
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | 2 Check Assembly O-rings, 2 Disc Assemblies, 1 Cover O-ring, 1 RV Diaphragm, 1 RV Seat O-ring, 1 Sensing Passage O-ring, 1 Diaphragm Plate O-ring, 1 RV Lower Stem O-ring, 1 RV Upper Stem O-ring, 1 RV Disc Assembly, 1 Bleed Screw O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | No |