RK 009-RT 2 1/2-3
Discontinued - Replaced By: LFRK 009-RT 2 1/2-3
Part of the RK-009 Series
Ordering Code: 0887207
UPC: 098268384383
2 1/2 to 3 Backflow Total Rubber Repair Kit, 009
This complete rubber parts replacement kit is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, two molded disc assemblies, two seat O-rings, RV O-ring, two piston O-rings, RV stem O-ring, flow tube O-ring and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Diaphragm, 2 Molded Disc Assemblies, 2 Seat O-rings, RV O-ring, 2 Piston O-rings, RV Stem O-ring, Flow Tube O-ring, Cover O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |