RK 009-RT 3/4-1
Part of the RK-009 Series
Ordering Code: 0887182
UPC: 098268383997
Lead Free: NO
3/4 to 1 In Reduced Pressure Zone Assembly Total Rubber Parts Kit
This reduced pressure zone complete rubber parts kit for the 3/4 to 1 inch 009 Series consists of diaphragm, two disc assemblies, stem o-rings, cover o-ring two seat o-rings and relief valve seat o-ring.
Features
- 3/4 to 1 IN 009 reduced pressure zone complete rubber parts kit
- Two disc assemblies
- Stem and cover O-rings
- Diaphragm
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Complete Rubber Parts Kit |
Lead Free | NO |
Product Group | BACKFLOW KITS |