RK 009-RV 1 1/4-2
Part of the RK-009 Series
Ordering Code: 0887184
UPC: 098268384062
Lead Free: No
1 1/4 to 2 Backflow Repair Kit, Relief Valve Rubber Parts Kit, 009
This relief valve rubber parts replacement kit is used for repairing the parts to a relief valve, series 009. This kit consists of a diaphragm, seat O-ring, cover O-ring and sensing passage O-ring. For valve sizes 1 1/4-2 IN.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Diaphragm, Seat O-ring, Cover O-ring, Sensing Passage O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | No |