RK 009-RV 1/4-1/2
Part of the RK-009 Series
Ordering Code: 0887295
UPC: 098268384130
Lead Free: Yes
1/4 to 1/2 IN Backflow Repair Kit, Relief Valve Rubber Parts Kit, Series 009
This relief valve rubber parts replacement kit is used for repairing the parts to relief valve, model 009-RV, to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a diaphragm, disc assembly, stem O-rings, seat O-ring and cover O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF009, 009 |
| Compatible Size Used On | 1/4 IN to 1/2 IN |
| Kit Contents | Diaphragm, Disc Assembly, Stem O-rings, Seat O-ring, Cover O-ring |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |