RK 009-S2
Part of the RK-009 Series
Ordering Code: 0887209
UPC: 098268618297
Lead Free: Yes
2 1/2 to 3 Backflow Repair Kit, Check Seat Kit, 009-S2
This 2 1/2 to 3 inch seat replacement kit is for series 009-S2, which is used for the check assembly to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a check seat, seat O-ring and cover O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Seat kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Check Seat, Seat O-ring, Cover O-ring |
| Kit Type | Seat Kit |
| Lead Free | Yes |