RK 009-T 3/4-1
Part of the RK-009 Series
Ordering Code: 0887283
UPC: 098268545104
Lead Free: No
3/4 and 1 IN Reduced Pressure Zone Total Repair Kit, Series 009
This 3/4 and 1 IN 009 total repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of a cover O-ring and two seats, seat O-rings, disc assemblies, springs, and check cages for both first and second checks. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Relief Valve Repair Kit, First Check Repair Kit, Second Check Repair Kit, Retainer |
| Kit Type | Total Repair Kit |
| Lead Free | No |