RK 009-UNI-RT 3/4
Part of the RK-009 Series
Ordering Code: 0887804
UPC: 098268243086
Lead Free: YES
3/4 Backflow Universal Rubber Repair Kit, Series 009
This 3/4 IN universal rubber repair kit, is used for repairing the parts to the relief valve series 009 to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. It is ideal at referenced cross-connections identified as non-health hazard applications.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Universal rubber repair kit
| Specifications | |
|---|---|
| Compatible Series or Model | 009 |
| Compatible Size Used On | 3/4 IN |
| Kit Contents | RK 009M2 RT, RK 009M3 RT, RK 009 RT |
| Kit Type | Universal Rubber Repair Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |